IESNA:LM-63-2002
[TEST]P1386586
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1D-830-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 76W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (26) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.63A 76.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]6.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8387.2
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 76.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1128.4 1407.6 1622.8 1797.3 1919.4 2014.4 2022.2 1983.4 1971.8 2041.6 2231.6 2547.6 2941.2 3276.6 3491.8 3707.0 
3867.9 3941.6 3943.5 3836.9 3604.2 2894.6 2309.1 1874.8 1386.2 1019.8 659.2 444.0 422.7 335.4 255.9 217.1 170.6 122.1 
42.7 7.8 1.9 0.0 
1128.4 1399.8 1613.1 1785.6 1919.4 2008.6 2024.1 1993.1 1983.4 2045.4 2227.7 2563.1 2939.2 3268.8 3493.7 3695.3 
3856.3 3943.5 3933.8 3836.9 3623.6 2976.1 2328.5 1921.3 1413.4 1021.7 666.9 457.6 424.6 339.3 261.7 219.1 176.4 126.0 
48.5 9.7 1.9 0.0 
1128.4 1394.0 1605.3 1777.9 1917.5 2016.3 2053.2 2033.8 2024.1 2074.5 2225.7 2518.5 2859.7 3183.5 3412.3 3592.6 
3751.6 3848.5 3867.9 3809.7 3635.2 3268.8 2574.7 2070.6 1556.9 1112.9 758.1 511.8 467.3 366.4 279.2 232.7 195.8 
141.5 96.9 27.1 3.9 0.0 
1128.4 1374.6 1578.2 1752.7 1902.0 2026.0 2092.0 2097.8 2103.6 2140.4 2241.3 2433.2 2722.1 3024.5 3274.6 3429.7 
3565.4 3679.8 3734.1 3730.2 3650.8 3456.9 3059.4 2534.0 1940.7 1355.2 967.5 616.5 568.1 420.7 300.5 240.4 199.7 
133.8 93.1 38.8 3.9 0.0 
1128.4 1363.0 1566.5 1729.4 1888.4 2028.0 2140.4 2190.8 2214.1 2247.1 2320.7 2440.9 2617.4 2859.7 3090.4 3276.6 
3425.9 3536.4 3625.6 3672.1 3648.8 3577.1 3416.2 3065.2 2567.0 2026.0 1368.8 917.1 816.2 554.5 360.6 236.5 180.3 
141.5 93.1 34.9 3.9 0.0 
1128.4 1332.0 1512.3 1686.8 1847.7 2004.7 2148.2 2247.1 2307.2 2353.7 2413.8 2512.7 2642.6 2805.4 3001.3 3202.9 
3365.8 3507.3 3602.3 3674.0 3724.4 3718.6 3670.1 3561.6 3307.6 2890.7 2369.2 1690.6 1496.8 917.1 562.3 341.2 
236.5 162.9 73.7 27.1 5.8 0.0 
1128.4 1306.7 1463.8 1624.7 1775.9 1938.8 2093.9 2235.4 2342.1 2431.3 2508.8 2586.4 2683.3 2821.0 2962.5 3158.3 
3348.3 3542.2 3697.3 3827.2 3931.9 4046.3 4087.0 4114.1 4129.6 4009.4 3732.2 2912.1 2799.6 2260.6 1322.3 742.6 
389.7 184.2 83.4 34.9 9.7 0.0 
1128.4 1264.1 1388.2 1533.6 1669.3 1818.6 1967.9 2123.0 2260.6 2392.5 2516.6 2627.1 2731.8 2830.6 2939.2 3059.4 3199.0 
3359.9 3542.2 3726.4 3918.3 4116.1 4339.0 4459.2 4569.7 4658.9 4309.9 3990.0 3949.3 3608.1 2939.2 2299.4 
1312.6 471.1 205.5 64.0 13.6 0.0 
1128.4 1209.8 1310.6 1421.1 1535.5 1657.7 1775.9 1903.9 2031.9 2167.6 2309.1 2446.8 2584.4 2743.4 2902.4 3049.7 3214.5 
3389.0 3579.0 3792.3 4021.1 4309.9 4680.3 4914.9 5188.2 5368.5 5192.1 5355.0 5362.7 5219.2 4841.2 4118.0 
2417.7 1006.2 261.7 52.3 15.5 0.0 
1128.4 1205.9 1297.1 1395.9 1506.4 1628.6 1737.2 1863.2 1975.6 2105.5 2247.1 2378.9 2522.4 2673.6 2834.5 2989.6 3162.2 
3340.5 3534.4 3759.3 4011.4 4327.4 4707.4 4959.4 5252.2 5442.2 5300.7 5498.4 5512.0 5351.1 5029.2 4290.6 
2361.5 878.3 228.8 44.6 15.5 0.0 
1128.4 1163.3 1211.7 1283.5 1359.1 1438.6 1531.7 1617.0 1710.0 1816.7 1917.5 2018.3 2130.7 2245.1 2380.8 2501.0 2634.8 2780.2 
2948.9 3144.7 3363.8 3679.8 3968.7 4207.2 4517.4 4616.3 4556.2 4701.6 4684.1 4430.2 4011.4 3294.0 1585.9 372.2 
93.1 27.1 15.5 0.0 
1128.4 1140.0 1165.2 1204.0 1256.3 1318.4 1378.5 1446.3 1520.0 1595.6 1673.2 1752.7 1830.2 1919.4 2008.6 2095.8 2185.0 2287.8 
2409.9 2551.5 2733.7 2976.1 3160.2 3358.0 3571.3 3608.1 3540.2 3542.2 3480.1 3189.3 2786.1 2179.2 988.8 277.2 
85.3 29.1 15.5 0.0 
1128.4 1110.9 1103.2 1116.7 1140.0 1169.1 1205.9 1248.6 1291.2 1335.8 1380.4 1419.2 1456.0 1492.9 1525.8 1549.1 1568.5 1587.9 1601.4 
1632.5 1686.8 1731.3 1733.3 1721.7 1700.3 1597.6 1489.0 1312.6 1269.9 1029.5 760.0 554.5 283.1 145.4 60.1 27.1 15.5 0.0 
1128.4 1054.7 1000.4 963.6 948.1 940.3 948.1 955.8 969.4 981.0 984.9 979.1 963.6 944.2 913.2 872.5 820.1 763.9 713.5 
668.9 622.4 583.6 546.7 513.8 478.9 436.2 387.8 349.0 335.4 286.9 230.7 174.5 118.3 79.5 48.5 23.3 11.6 0.0 
1128.4 1004.3 909.3 849.2 827.9 837.6 856.9 872.5 886.0 888.0 880.2 860.8 833.7 798.8 765.8 725.1 684.4 645.6 608.8 
568.1 515.7 473.1 440.1 420.7 407.1 403.3 383.9 360.6 356.7 329.6 277.2 219.1 145.4 83.4 52.3 25.2 9.7 0.0 
1128.4 963.6 839.5 789.1 794.9 818.2 841.4 856.9 860.8 853.1 829.8 798.8 765.8 732.9 698.0 668.9 635.9 595.2 552.6 
511.8 482.8 463.4 449.8 436.2 424.6 411.0 389.7 350.9 343.2 319.9 285.0 211.3 168.7 102.8 48.5 21.3 7.8 0.0 
1128.4 924.8 793.0 763.9 787.2 814.3 839.5 849.2 843.4 822.1 793.0 758.1 725.1 696.0 666.9 632.0 606.8 581.6 546.7 
521.5 504.1 484.7 445.9 418.8 399.4 380.0 356.7 329.6 321.8 294.7 228.8 209.4 186.1 151.2 87.2 34.9 5.8 0.0 
1128.4 893.8 763.9 756.1 783.3 816.2 833.7 841.4 829.8 798.8 761.9 723.2 690.2 661.1 634.0 616.5 599.1 579.7 562.3 
523.5 486.6 461.4 436.2 411.0 381.9 352.9 325.7 298.6 290.8 255.9 224.9 191.9 160.9 126.0 93.1 40.7 3.9 0.0 
1128.4 872.5 746.4 754.2 789.1 814.3 837.6 837.6 814.3 779.4 738.7 698.0 666.9 639.8 616.5 599.1 575.8 542.9 513.8 
486.6 459.5 432.4 405.2 378.1 354.8 331.5 306.3 281.1 271.4 246.2 221.0 190.0 155.1 114.4 71.7 27.1 3.9 0.0 
1128.4 856.9 744.5 754.2 791.0 820.1 835.6 829.8 802.7 761.9 715.4 678.6 649.5 624.3 610.7 583.6 539.0 488.6 469.2 
451.7 422.7 401.3 381.9 354.8 335.4 312.1 290.8 261.7 254.0 234.6 207.5 178.4 147.3 120.2 64.0 29.1 1.9 0.0 
1128.4 849.2 742.6 758.1 793.0 824.0 833.7 827.9 796.8 750.3 703.8 665.0 637.9 618.5 606.8 564.2 506.0 465.3 449.8 
428.5 409.1 381.9 358.7 337.4 321.8 304.4 283.1 255.9 252.0 232.7 207.5 176.4 147.3 116.3 67.9 29.1 1.9 0.0 
1128.4 849.2 742.6 758.1 794.9 822.1 833.7 825.9 796.8 744.5 699.9 665.0 635.9 620.4 604.9 562.3 506.0 463.4 451.7 
428.5 407.1 380.0 358.7 333.5 321.8 304.4 281.1 255.9 252.0 234.6 205.5 172.6 145.4 100.8 71.7 25.2 1.9 0.0 
